IESNA:LM-63-2002
[TEST]P1201447
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-722-U-T2
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4634
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 82
85 90 95 105 115 125 135 145 155 165
175 180
679.4 695.6 704.5 696.6 670.1 616.2 573.2 571.9 593.6 623.6
668.6 728.6 806.8 913.5 1033 1148.1 1267.1 1396.4 1541.3 1666.4
1726.7 1695.2 1577.9 1364.2 997.8 638.6 437.2 317.7 231.6 171.6
124.2 94.9 76.2 56.1 32 11.3 0
679.4 699.6 708.7 701.3 675.2 621.6 577.8 573.9 594.3 623.1
666.1 724.6 799.6 902.4 1024.1 1140.5 1261.2 1392 1538.6 1668.6
1738.2 1717.1 1608.6 1414.1 1064.7 679.9 463.8 337.9 245.9 181.5
131.6 100.6 79.9 62.2 36.1 14.8 0
679.4 698.3 708.2 702.8 680.4 632.7 586.2 579.1 597.3 626
665.4 721.9 795.7 891.9 1012.8 1145.9 1261.9 1377.2 1524.8 1666.9
1755.2 1763.3 1685.4 1483 1150.3 758.6 535.8 399.3 297.5 216.1
157.1 117.3 89 75.2 45.5 16 0
679.4 697.1 709.2 708.7 694.4 660 614.2 592.4 600 623.6
659.7 708.9 773.1 854.7 955.5 1068.7 1188.2 1311.8 1449.8 1603.7
1735.5 1794.8 1761.3 1636.7 1379 974 656.8 505.3 399.3 309.8
237 173.6 122.2 85.8 61.5 24.1 0
679.4 697.1 712.4 718.5 711.9 691.9 655.8 624.3 618.2 632.4
661.5 704.5 757.1 825.5 910.5 1010.6 1120.5 1235.9 1362.7 1513.5
1679.4 1816.4 1871.7 1822.6 1650.4 1286 831.4 541.7 416.8 337.4
270 216.1 165.7 118.5 75.7 32.9 0
679.4 695.4 713.1 727.4 732.8 728.8 711.9 685.3 665.1 663.4
679.4 712.4 758.3 815.9 888.4 978.4 1084.4 1202.2 1324.9 1457.9
1622.9 1804.6 1957.6 2031.6 1992 1789.1 1331.8 788.1 438.4 296.1
225.5 169.2 126.6 87.3 53.4 22.1 0
679.4 695.1 713.8 734 750.5 761.8 766 761.5 750.2 743.1
751 775.1 811.4 858.4 921.9 1005 1105.8 1221.8 1351.4 1489.6
1629 1788.1 1979.2 2202 2391.6 2449.6 2294.2 1780.3 1078.5 533.8
266.3 165.2 107.7 65.7 37.6 14.5 0
679.4 692.7 712.4 736.7 761 783.9 809 833.6 854 871.9
892.3 916.9 949.6 994.9 1058.1 1142.9 1249.4 1372.3 1508.1 1649.7
1786.4 1922.1 2072.6 2281.4 2602 3002.8 3303.3 3289.6 2796.3 2032.3
1187.7 546.4 220.6 111.4 49.4 14.3 0
679.4 690.7 708.4 733 760.3 791.5 828.4 870.7 918.2 971
1033.7 1103.6 1176.6 1255.8 1348.5 1462.8 1593.9 1734.5 1875.9 2007.5
2132.9 2250.9 2366 2487.9 2661.3 2955.1 3421.8 3875.5 3865.7 3321.8
2317 1098.6 347.2 132 61.5 20.2 0
679.4 687.5 704.5 727.4 754.9 787.6 826.2 870.5 918.2 975
1041.8 1117.6 1199.2 1291.9 1405.8 1547.4 1715.8 1907.6 2088.1 2257.8
2416.9 2560.5 2686.9 2821.9 2996.7 3283.4 3737.8 4206 4330.4 3916.8
2755.2 1104.1 293.8 113.6 50.4 15 0
679.4 686.8 702.8 724.6 750.2 779.5 816.4 858.2 904.9 958.2
1020.9 1091 1165.5 1248.6 1349.5 1475.8 1627.8 1794.5 1962 2122.5
2276.5 2422 2559.7 2703.8 2891.5 3172.8 3653.7 4075.2 4173.8 3791.2
2777.4 1166 308.3 114.6 45 12.5 0
679.4 684.3 698.1 717.8 740.6 766.9 799.4 836 875.4 920.4
971.8 1028.8 1086.1 1148.1 1223.1 1315.8 1429.4 1555.5 1684.1 1812
1937.4 2053.7 2163.9 2283.9 2450.1 2726.2 3134.4 3478.6 3459.7 3072.9
2257.5 951.6 253 96.4 37.1 9.6 0
679.4 683.1 694.2 710.9 730.1 751.9 778.5 806.5 835.1 865.5
899.7 935.4 967.8 995.9 1025.9 1063.2 1111.9 1170.7 1234.6 1303.2
1375.3 1447.8 1520.4 1607.6 1744.6 2000.1 2355.2 2577.9 2416.1 2021.2
1434.8 601.9 166 65.4 28 8.4 0
679.4 678.2 682.6 691 699.6 708.4 715.5 716.8 707.9 686.8
653.6 609.3 555.7 499.4 444.3 400.3 368.1 347.7 340.6 345
361.2 379.4 386.5 378.7 361.7 334.4 283 214.2 163.5 132.3
105.7 82.9 63.2 45 27.8 10.3 0
679.4 671.5 667.8 665.1 661 651.4 630.5 596 547.4 496.2
453.2 419 393.2 371.8 354.8 342.8 333.4 327 322.4 318.4
310.6 297.5 279.6 256.7 228.4 200.4 178.5 160.3 142.4 124.2
105.7 87.8 69.1 48.7 29.3 9.8 0
679.4 664.6 652.4 637.6 618.4 589.2 551 513.7 482.9 457.9
436.2 417.3 400.8 385.1 369.6 355.1 343.3 333.4 324.3 313
297.5 278.1 259.9 245.2 231.1 214.7 196.2 177.3 160.6 143.6
122.5 101.8 79.9 57.8 33.7 15.5 0
679.4 658 635.6 609.8 578.6 543.7 516.9 499.7 485.6 470.4
453.2 435.5 418 401.1 383.3 364.2 345.2 328.8 315 302.4
291.4 281.8 273.4 263.8 249.6 228.4 207.8 191.1 174.6 157.4
139.4 119.7 98.8 75.7 50.2 26.8 0
679.4 655.8 623.8 589.2 554.2 526.9 513.9 509 502.4 490.1
472.9 451.7 429.6 407.9 385.6 361.5 337.6 317 302 292.4
284 277.1 270.7 253.5 231.9 221.5 210.5 198.7 184.4 169.2
152.5 136 118.3 93.7 70.8 40.6 0
679.4 651.1 613 573.4 540.7 523 520.3 522.8 520.1 507.3
487.1 462.8 434.5 410.1 383.6 361 341.8 321.6 303.2 287
274.4 266.1 250.3 230.9 222.5 212.2 201.1 189.6 177.3 163.8
149 137.2 117.8 96.6 73.3 42 0
679.4 647.9 605.1 562.8 534.1 523.3 526.9 532.9 531.1 518.8
496.5 467.7 436 403.3 375.5 361.7 345.5 321.1 292.9 271.7
258.2 250.1 231.1 219.8 210.5 199.9 188.4 176.1 162.8 149
135.5 125.4 105 83.8 63.2 38.6 0
679.4 646.2 597.8 556 530.4 523.5 530.1 537.3 536.8 524.5
501.6 471.6 436.7 398.6 365.9 350.4 328.3 298.5 272.4 256.5
245.2 236.8 220.3 211.7 201.4 191.1 179 167 154.2 140.7
129.6 132.8 98.1 72.5 53.6 22.4 0
679.4 648.2 600.7 557.4 531.4 524 529.9 538.3 538.3 526
503.1 473.1 438.4 400.1 366.4 351.1 328.8 298.3 273.2 256.5
244.2 237 219.3 211 200.9 191.1 179.5 167.2 154.9 140.7
127.9 120.5 91.2 72.5 55.3 32 0
